MAX1812

PRODUCTION

Dual USB Switch with Fault Blanking

Part Models
2
1ku List Price
Starting From $1.23
Viewing:

Part Details

  • Dual USB Switch in Tiny 10-Pin µMAX Package
  • Guaranteed 500mA Load per Channel
  • Built-In 20ms Fault Blanking
  • Compliant to USB Specifications
  • +4.0V to +5.5V Input Voltage Range
  • 45µA Quiescent Current
  • 3µA Shutdown Current
  • Independent Shutdown Control
  • Independent active-low FAULT Indicator Outputs
  • Thermal-Overload Protection
MAX1812
Dual USB Switch with Fault Blanking
MAX1812: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1812 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed