MAX1771

PRODUCTION

12V or Adjustable, High-Efficiency, Low IQ, Step-Up DC-DC Controller

High-Efficiency Even at Low Input Voltages and Noise Reduction

Part Models
7
1ku List Price
Starting From $2.28

Part Details

  • 90% Efficiency for 30mA to 2A Load Currents
  • Up to 24W Output Power
  • 110µA (max) Supply Current
  • 5µA (max) Shutdown Current
  • 2V to 16.5V Input Range
  • Preset 12V or Adjustable Output Voltage
  • Current-Limited PFM Control Scheme
  • Up to 300kHz Switching Frequency
  • Evaluation Kit Available
MAX1771
12V or Adjustable, High-Efficiency, Low IQ, Step-Up DC-DC Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
MAX756 PRODUCTION 3.3V/5V/Adjustable-Output, Step-Up DC-DC Converters
Micropower Boost Regulators 1
MAX608 PRODUCTION 5V or Adjustable, Low-Voltage, Step-Up DC-DC Controller
Product 1
MAX761 12V/15V or Adjustable, High-Efficiency, Low-IQ, Step-Up DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1771EVKIT

Evaluation Kit for the MAX1771

Features and Benefits

  • 12V or Adjustable Output Voltage
  • 3V to VOUT + 0.5V Input Range
  • Up to 0.5A Output Current
  • 5µA Max Shutdown Current
  • 110µA Max Supply Current
  • 300kHz Switching Frequency
  • 8-Pin SO, Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1771 evaluation kit (EV kit) provides a regulated 12V, or adjustable output voltage from an input source as low as 3V. It drives loads up to 0.5A with greater than 80% conversion efficiency.

This EV kit is a fully assembled and tested surface-mount circuit board. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages.

Applications

  • Battery-Powered Applications
  • Flash Memory Programming
  • High-Power RF Power-Amplifier Supply
  • Palmtops/Handheld Terminals
  • Portable Communicators
  • Positive LCD-Bias Generators

MAX1771EVKIT
Evaluation Kit for the MAX1771

Latest Discussions

Recently Viewed