MAX761

12V/15V or Adjustable, High-Efficiency, Low-IQ, Step-Up DC-DC Converters

Internal 1A Power MOSFET Reduces Component Count and Saves Space for Flash Memory and PCMCIA Applications

Viewing:

Part Details

  • High Efficiency for a Wide Range of Load Currents
  • 12V/150mA Flash Memory Programming Supply
  • 110µA Max Supply Current
  • 5µA Max Shutdown Supply Current
  • 2V to 16.5V Input Voltage Range
  • 12V (MAX761), 15V (MAX762) or Adjustable Output
  • Current-Limited PFM Control Scheme
  • 300kHz Switching Frequency
  • Internal, 1A, N-Channel Power FET
  • LBI/LBO Low-Battery Comparator
MAX761
12V/15V or Adjustable, High-Efficiency, Low-IQ, Step-Up DC-DC Converters
MAX761, MAX762: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Boost Controllers 1
MAX1771 PRODUCTION 12V or Adjustable, High-Efficiency, Low IQ, Step-Up DC-DC Controller
Internal Power Switch Boost Regulators 2
MAX756 PRODUCTION 3.3V/5V/Adjustable-Output, Step-Up DC-DC Converters
MAX856 PRODUCTION 3.3V/5V or Adjustable Output, Step-Up DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max761 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed