MAX608

PRODUCTION

5V or Adjustable, Low-Voltage, Step-Up DC-DC Controller

1A Step-Up Converter Boosts 2V Inputs with High-Efficiency

Part Models
3
1ku List Price
Starting From $2.38

Part Details

  • 1.8V to 16.5V Input Range
  • 85% Efficiency for 30mA to 1.5A Load Currents
  • Up to 10W Output Power
  • 110µA Max Supply Current
  • 5µA Max Shutdown Current
  • Preset 5V or Adjustable Output (3V to 16.5V)
  • Current-Limited PFM Control Scheme
  • Up to 300kHz Switching Frequency
  • Evaluation Kit Available
MAX608
5V or Adjustable, Low-Voltage, Step-Up DC-DC Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Boost Controllers 1
MAX1771 PRODUCTION 12V or Adjustable, High-Efficiency, Low IQ, Step-Up DC-DC Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX608EVKIT

Evaluation Kit for the MAX608

Features and Benefits

  • 5V or Adjustable Output Voltage
  • 1.8V to VOUT + 0.4V Input Range
  • Up to 0.5A Output Current
  • 5µA Max Shutdown Current
  • 110µA Max Supply Current (MAX608 I.C. only)
  • Up to 300kHz Switching Frequency
  • 8-Pin SO, Surface-Mount Construction

Product Details

The MAX608 evaluation kit (EV kit) provides a regulated 5V or adjustable output voltage from an input source as low as 1.8V. It drives loads up to 0.5A with greater than 80% conversion efficiency.

This EV kit is a fully assembled and tested surface-mount circuit board. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages.

Applications

  • Battery-Powered Applications
  • High-Efficiency DC-DC Converters
  • Portable Communicators
  • Positive LCD-Bias Generators

MAX608EVKIT
Evaluation Kit for the MAX608

Latest Discussions

No discussions on MAX608 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed