MAX17616A

PRODUCTION

3V to 80V, 7A, Current-Limiter with OV/Surge, UV, Reverse Polarity, Loss of Ground Protection and PMBus Interface

Part Models
2
1ku List Price
Starting From $3.24

Part Details

  • Robust Protection Reduces System Downtime
    • Wide Input Supply Range: +3V to +80V (without Reverse Current Protection)
    • Wide Input Supply Range: +3V to +75V (with Reverse Current Protection)
    • ±3% Accurate Programmable Current Limit between 3A to 7A across Full Temperature Range
    • ±4% Accurate Programmable Current Limit between 2A to 3A across Full Temperature Range
    • ±7% Accurate Programmable Current Limit between 0.7A to 2A across Full Temperature Range
    • Input-Voltage Reverse-Polarity Protection (with External nFET)
    • Dual Stage Reverse Current Protection (with External nFET) with Fast 100ns Response Time
    • Low RON Internal nFET (20mΩ typ)
    • Output-Voltage Reverse-Polarity Tolerant
    • Loss of Ground Protection
    • 200% Short Term Overload capability
    • Programmable Overvoltage Surge Protection (MAX17616A)
  • PMBus Interface
    • Real Time Operating Conditions Monitoring, Voltage and Current Readout
    • Fault Registry Access and Management
    • Device ON/OFF Control
    • Current Limit Mode Selection
    • Startup Inrush Current Limit Selection
    • Short Term Over Current Limit and Time Selection
  • Flexible Design to Maximize Reuse and Minimize Requalification
    • Adjustable UVLO and OVLO/OVFB Thresholds
    • ±2% Accurate Bandwidth Current Monitoring Read-Out, IMON (3A to 7A, up to +85ºC)
    • Programmable Startup Inrush Current Limit
    • Programmable Current Limit Fault Response: Continuous, Autoretry, and Latch-off Modes
    • Logic Level Enable Input (EN)
    • Protected External n-type field effect transistor (nFET) Gate Drive
    • Power Good Output (PGOOD)
    • Programmable Output Under Voltage Sense (OUTUV)
    • Junction Temperature Monitoring (TJ)
    • Thermal Foldback Current Limit
  • Reduced Solution Footprint
    • 4.5mm x 5.75mm, 23-Pin FCQFN package
    • Integrated nFET for Common-Use Protection Requirements
MAX17616A
3V to 80V, 7A, Current-Limiter with OV/Surge, UV, Reverse Polarity, Loss of Ground Protection and PMBus Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
MAX17616AEVKIT

3V to 80V, 7A, Current-Limiter with Surge, UV, Reverse Polarity, Loss of Ground Protection, and PMBus Interface

Features and Benefits

  • 3V to 80V Input Range
    • 3V to 75V if Reverse Protection FET Is Used
  • 3% Accurate Current Monitoring
  • Programmable Current-Limit Response
  • Reverse Voltage/Current Protection
  • Loss of GND Protection
  • PMBus Feature Configuration
  • PMBus Telemetry Reporting
    • Input Voltage
    • Output Voltage
    • Current
    • Temperature
  • -40°C to +125°C Operation
  • 23-Lead, 4.5mm x 5.75mm FC2QFN Package

Product Details

The MAX17616AEVKIT# evaluation kit (EV kit) features the MAX17616A eFuse setup for 5V to 28V operation with a 2A auto-retry current limit. A 3.3V buck regulator provides a voltage for pull-ups and logic to run indicator LEDs on the board. The board provides a header to connect a DC1613A to a computer through USB and access to LTPowerPlay. LTPowerPlay provides a handy GUI for evaluating the PMBus capabilities. The board also includes an additional external N-channel FET for reverse conduction protection. For easy PMBus evaluation, make sure to have the DC1613A in addition to this kit. Visit www.analog.com to order the DC1613A. For assistance with ordering a DC1613A, contact your local ADI sales representative.

MAX17616AEVKIT
3V to 80V, 7A, Current-Limiter with Surge, UV, Reverse Polarity, Loss of Ground Protection, and PMBus Interface

Latest Discussions

Recently Viewed