MAX17604

PRODUCTION

4A Sink/Source Current, 12ns, Dual MOSFET Drivers

Tiny MOSFET drivers with high source/sink current capability and small propagation delay

Part Models
6
1ku List Price
Starting From $0.97

Part Details

  • Dual Drivers with Enable Inputs
  • +4V to +14V Single Power-Supply Range
  • 4A Peak Sink/Source Current
  • Inputs Rated to +14V, Regardless of VDD Voltage
  • Low 12ns Propagation Delay
  • 6ns Typical Rise and 5ns Typical Fall Times with 1nF Load
  • Matched Delays Between Channels
  • Parallel Operation of Dual Outputs for Larger Driver Output Current
  • TTL or HNM Logic-Level Inputs with Hysteresis for Noise Immunity
  • Low Input Capacitance: 10pF (typ)
  • Thermal Shutdown Protection
  • TDFN, µMAX, and SO Package Options
  • -40°C to +125°C Operating Temperature Range
MAX17604
4A Sink/Source Current, 12ns, Dual MOSFET Drivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High-Side Switches and MOSFET Drivers 1
MAX15025 PRODUCTION Single/Dual, 16ns, High Sink/Source Current Gate Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX17604EVKIT

Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605

Features and Benefits

  • 4V to 14V Input Range (MAX17600/MAX17601/MAX17602)
  • 6V to 14V Input Range (MAX17603/MAX17604/MAX17605)
  • Sources/Sinks Up to 4A Peak Current
  • Enable Inputs
  • TTL (MAX17600/MAX17601/MAX17602) or High Noise Margin (HNM) (MAX17603/MAX17604/MAX17605) Logic-Level Inputs with Hysteresis for Noise Immunity
  • Evaluates Four Different Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17600–MAX17605 evaluation kits (EV kits) provide a proven design to evaluate the MAX17600–MAX17605 dual, high-speed, low-side MOSFET drivers that can source/sink up to a 4A peak current. Each EV kit provides four separate designs to evaluate four different IC packages. The EV kits use a 4V to 14V (MAX17600/MAX17601/MAX17602), or a 6V to 14V (MAX17603/MAX17604/MAX17605) input supply.
Installed on the EV kits are the MAX17600–MAX17605 (in 8-pin TDFN, µMAX®, and SO packages).

Applications

  • DC-DC Converters
  • Motor Control
  • Power MOSFET Switching
  • Power-Supply Modules
  • Switch-Mode Power Supplies

MAX17602EVKIT

Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605

Features and Benefits

  • 4V to 14V Input Range (MAX17600/MAX17601/MAX17602)
  • 6V to 14V Input Range (MAX17603/MAX17604/MAX17605)
  • Sources/Sinks Up to 4A Peak Current
  • Enable Inputs
  • TTL (MAX17600/MAX17601/MAX17602) or High Noise Margin (HNM) (MAX17603/MAX17604/MAX17605) Logic-Level Inputs with Hysteresis for Noise Immunity
  • Evaluates Four Different Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17600–MAX17605 evaluation kits (EV kits) provide a proven design to evaluate the MAX17600–MAX17605 dual, high-speed, low-side MOSFET drivers that can source/sink up to a 4A peak current. Each EV kit provides four separate designs to evaluate four different IC packages. The EV kits use a 4V to 14V (MAX17600/MAX17601/MAX17602), or a 6V to 14V (MAX17603/MAX17604/MAX17605) input supply.
Installed on the EV kits are the MAX17600–MAX17605 (in 8-pin TDFN, µMAX®, and SO packages).

Applications

  • DC-DC Converters
  • Motor Control
  • Power MOSFET Switching
  • Power-Supply Modules
  • Switch-Mode Power Supplies

MAX17603EVKIT

Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605

Features and Benefits

  • 4V to 14V Input Range (MAX17600/MAX17601/MAX17602)
  • 6V to 14V Input Range (MAX17603/MAX17604/MAX17605)
  • Sources/Sinks Up to 4A Peak Current
  • Enable Inputs
  • TTL (MAX17600/MAX17601/MAX17602) or High Noise Margin (HNM) (MAX17603/MAX17604/MAX17605) Logic-Level Inputs with Hysteresis for Noise Immunity
  • Evaluates Four Different Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17600–MAX17605 evaluation kits (EV kits) provide a proven design to evaluate the MAX17600–MAX17605 dual, high-speed, low-side MOSFET drivers that can source/sink up to a 4A peak current. Each EV kit provides four separate designs to evaluate four different IC packages. The EV kits use a 4V to 14V (MAX17600/MAX17601/MAX17602), or a 6V to 14V (MAX17603/MAX17604/MAX17605) input supply.
Installed on the EV kits are the MAX17600–MAX17605 (in 8-pin TDFN, µMAX®, and SO packages).

Applications

  • DC-DC Converters
  • Motor Control
  • Power MOSFET Switching
  • Power-Supply Modules
  • Switch-Mode Power Supplies

MAX17601EVKIT

Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605

Features and Benefits

  • 4V to 14V Input Range (MAX17600/MAX17601/MAX17602)
  • 6V to 14V Input Range (MAX17603/MAX17604/MAX17605)
  • Sources/Sinks Up to 4A Peak Current
  • Enable Inputs
  • TTL (MAX17600/MAX17601/MAX17602) or High Noise Margin (HNM) (MAX17603/MAX17604/MAX17605) Logic-Level Inputs with Hysteresis for Noise Immunity
  • Evaluates Four Different Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17600–MAX17605 evaluation kits (EV kits) provide a proven design to evaluate the MAX17600–MAX17605 dual, high-speed, low-side MOSFET drivers that can source/sink up to a 4A peak current. Each EV kit provides four separate designs to evaluate four different IC packages. The EV kits use a 4V to 14V (MAX17600/MAX17601/MAX17602), or a 6V to 14V (MAX17603/MAX17604/MAX17605) input supply.
Installed on the EV kits are the MAX17600–MAX17605 (in 8-pin TDFN, µMAX®, and SO packages).

Applications

  • DC-DC Converters
  • Motor Control
  • Power MOSFET Switching
  • Power-Supply Modules
  • Switch-Mode Power Supplies

MAX17600EVKIT

Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605

Features and Benefits

  • 4V to 14V Input Range (MAX17600/MAX17601/MAX17602)
  • 6V to 14V Input Range (MAX17603/MAX17604/MAX17605)
  • Sources/Sinks Up to 4A Peak Current
  • Enable Inputs
  • TTL (MAX17600/MAX17601/MAX17602) or High Noise Margin (HNM) (MAX17603/MAX17604/MAX17605) Logic-Level Inputs with Hysteresis for Noise Immunity
  • Evaluates Four Different Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17600–MAX17605 evaluation kits (EV kits) provide a proven design to evaluate the MAX17600–MAX17605 dual, high-speed, low-side MOSFET drivers that can source/sink up to a 4A peak current. Each EV kit provides four separate designs to evaluate four different IC packages. The EV kits use a 4V to 14V (MAX17600/MAX17601/MAX17602), or a 6V to 14V (MAX17603/MAX17604/MAX17605) input supply.
Installed on the EV kits are the MAX17600–MAX17605 (in 8-pin TDFN, µMAX®, and SO packages).

Applications

  • DC-DC Converters
  • Motor Control
  • Power MOSFET Switching
  • Power-Supply Modules
  • Switch-Mode Power Supplies

MAX17605EVKIT

Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605

Features and Benefits

  • 4V to 14V Input Range (MAX17600/MAX17601/MAX17602)
  • 6V to 14V Input Range (MAX17603/MAX17604/MAX17605)
  • Sources/Sinks Up to 4A Peak Current
  • Enable Inputs
  • TTL (MAX17600/MAX17601/MAX17602) or High Noise Margin (HNM) (MAX17603/MAX17604/MAX17605) Logic-Level Inputs with Hysteresis for Noise Immunity
  • Evaluates Four Different Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17600–MAX17605 evaluation kits (EV kits) provide a proven design to evaluate the MAX17600–MAX17605 dual, high-speed, low-side MOSFET drivers that can source/sink up to a 4A peak current. Each EV kit provides four separate designs to evaluate four different IC packages. The EV kits use a 4V to 14V (MAX17600/MAX17601/MAX17602), or a 6V to 14V (MAX17603/MAX17604/MAX17605) input supply.
Installed on the EV kits are the MAX17600–MAX17605 (in 8-pin TDFN, µMAX®, and SO packages).

Applications

  • DC-DC Converters
  • Motor Control
  • Power MOSFET Switching
  • Power-Supply Modules
  • Switch-Mode Power Supplies

MAX17604EVKIT
Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605
MAX17602EVKIT
Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605
MAX17603EVKIT
Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605
MAX17601EVKIT
Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605
MAX17600EVKIT
Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605
MAX17605EVKIT
Evaluation Kit for the MAX17600, MAX17601, MAX17602, MAX17603, MAX17604, and MAX17605

Latest Discussions

No discussions on MAX17604 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed