MAX17526B

RECOMMENDED FOR NEW DESIGNS

5.5V to 60V, 6A Current-Limiter with OV, UV, Reverse Protection, and Power Limit

Industry's First Protection solution with Adjustable Power Limit

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Robust Protection Reduces System Downtime
    • Wide Input-Supply Range: +5.5V to +60V
    • Active Power Limit to Protect Supply or Load (MAX17526A)
    • Programmable Input Overvoltage Setting up to 40V
    • Negative Input Fault Tolerant (with External NFET)
    • Reverse Current Protection (with External NFET)
    • Low RON Internal NFET (30mΩ typ)
  • Dual-Stage Current Limiting
    • 1.0x Startup Current (MAX17526A)
    • 1.5x Startup Current (MAX17526B)
    • 2.0x Startup Current (MAX17526C)
  • Fast Startup and Brownout Recovery
    • Continuous Current-Limit During Startup
    • Thermal Foldback Current-Limit
  • Flexible Design to Maximize Reuse and Minimize Requalification
    • Adjustable UVLO and OVLO Thresholds
    • Programmable Forward-Current Limit: 0.2A to 0.6A with ±10% Accuracy and 0.6A to 6.0A with ±8.5% Accuracy Over Full Temperature Range
    • Programmable Overcurrent Response: Continuous, Autoretry, and Latch-Off Modes
    • Logic Level and High-Voltage Enable Inputs (EN and Active-Low HVEN)
    • Protected External NFET Gate Drive
  • Reduced Solution Footprint
    • 20-Pin 5mm x 5mm TQFN-EP Package
    • Integrated NFET for Common-Use Protection Requirements
MAX17526B
5.5V to 60V, 6A Current-Limiter with OV, UV, Reverse Protection, and Power Limit
MAX17526A-MAX17526C Functional Diagram MAX17526A-MAX17526C Typical Operating Circuit MAX17526A-MAX17526C Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX17526A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX17526AEVKIT

Evaluation Kit for the MAX17526A, MAX17526B and MAX17526C - 5.5V to 60V, 6A Current Limiter with OV, UV, Reverse Protection, and Power Limit

Features and Benefits

  • 5.5V to 60V Wide Input Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • External NMOSFET Installed
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • Programmable Input Overvoltage Setting up to 40V
  • Demonstrates Internal UVLO programmed to 12.8V
  • Demonstrates Internal OVLO programmed to 36.2V
  • Active Power Limit to Protect Supply or Load
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17526A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17526A high accuracy adjustable power limiter in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, overcurrent, different current-limit types, and power limit features.

Applications

  • Control and Automation
  • Human Machine Interfaces
  • Industrial Power Distribution Systems
  • Motion Control Drives

MAX17526AEVKIT
Evaluation Kit for the MAX17526A, MAX17526B and MAX17526C - 5.5V to 60V, 6A Current Limiter with OV, UV, Reverse Protection, and Power Limit

Latest Discussions

No discussions on max17526b yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed