MAX16946

PRODUCTION

Remote Antenna, Current-Sense and LDO/Switches

Fault Protection and Diagnostics for Automotive Antenna and Remote Modules

Part Models
4
1ku List Price
Starting From $2.20

Part Details

  • Switch Phantom Power-On/-Off Under µC Control
  • Precision Adjustable Current Limit
    • 300mA (max), TA = +105°C
    • 500mA (max), TA = +85°C (MAX16946 in SW Mode Only)
  • Regulated Output Voltage (MAX16946)—8.5V Fixed or Adjustable Between 3.3V and 15V
  • Current Measurement Analog Voltage Output
  • Detect Open-Load and Short-Circuit Conditions
  • Provide Open-Drain Fault Signals (Active-Low SC and Active-Low OL)
  • Overcurrent Blanking During Startup
  • Thermal Shutdown
  • AEC-Q100 Qualified
  • -40°C to +105°C Operating Temperature Range
MAX16946
Remote Antenna, Current-Sense and LDO/Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16946EVKIT

Evaluation Kit for the MAX16946

Features and Benefits

  • 4.5V to 18V Input Range
  • Tolerates Inputs Up to 45V
  • Resistor-Adjustable Open-Load and Current-Limit Threshold
  • Open-Drain, Open-Load Indicator Output (Active-Low OL)
  • Open-Drain, Short-Circuit Indicator Output (Active-Low SC)
  • Analog Current-Measurement Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16946 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX16946 high-voltage, high-side, current-sense LDO/switch. The EV kit demonstrates the device's open-drain fault signals (active-low OL, active-low SC), open-load and current-limiting threshold-setting inputs (OLT, LIM), LDO/switch operation and shutdown function (active-low SHDN), as well as the analog voltage output (AOUT).

The EV kit comes with a MAX16946GTE/V+ installed, which is the 16-pin TQFN package with an exposed pad.

Applications

  • Automotive Remote Module Power
  • Automotive Safety and Infotainment
  • Remote LNA Phantom Power

MAX16946EVKIT
Evaluation Kit for the MAX16946

Latest Discussions

No discussions on MAX16946 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed