MAX16173

RECOMMENDED FOR NEW DESIGNS

Ideal Diode Controller with Active Rectifier

Smallest Reverse Polarity Protection Solution for IVI and AVN Applications

Part Models
2
1ku List Price
Starting From $2.42

Part Details

  • -42V to +65V Protection Voltage Range
  • 3V to 50V Operating Voltage Range
  • MOSFET Diagnostic Test
  • 3µA (Typ) Shutdown Current
  • Active Rectifier
  • Open-Drain FETOK Output
  • Open-Drain Power Good Output
  • -40°C to +125°C Temperature Range
  • 3mm x 3mm Side Wettable TDFN
MAX16173
Ideal Diode Controller with Active Rectifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX16173EVKIT

Evaluation Kit for the MAX16173

Features and Benefits

  • -42V to +65V Protection Voltage Range
  • 3V to 50V Operating Voltage Range
  • PCB Pads for Optional TVS Diodes
  • Proven 2-Layer 2oz Copper PCB Layout
  • Automotive Temperature Range: -40°C and +125°C
  • Fully Assembled and Tested

Product Details

The MAX16173 evaluation kit (EV kit) is designed to evaluate the MAX16173, an automotive protection IC with up to 250kHz active rectification in a 10-pin TDFN package. Several test points are provided for device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C and +125°C, and is available with the MAX16173ATB installed.

 

Applications

  • Automotive Power Systems
  • Network Telecom Power Systems
  • RAID Systems
  • Servers

MAX16173EVKIT
Evaluation Kit for the MAX16173

Latest Discussions