MAX16171

PRODUCTION

Ideal Diode Controller with Reverse-Current Protection

Fastest Reverse Polarity Protection IC to Efficiently Protect Your Automotive System

Part Models
4
1ku List Price
Starting From $1.03
Viewing:

Part Details

  • -42V to +76V Protection Range
    • ​Relaxes TVS Diodes Requirements
  • 4V to 57V Operating Range
    • Accommodates Wide Automotive Supply Rails
  • 9V Gate Drive Voltage with Respect to SRC
    • ​Reduces MOSFET Power Dissipation
  • Enable Input 
    • ​Provides On-the-Fly System Control
  • 1µA Shutdown Current
    • Extends Battery Life
  • 600ns Reverse-Current Blocking Time with 10mV Overdrive
    • ​Extends System Operation Time During Power Interruption
  • -40°C to +125°C Automotive Temperature Range
  • 2mm x 3mm, Side-Wettable TDFN Package
MAX16171
Ideal Diode Controller with Reverse-Current Protection
MAX16171: 
Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 2
MAX16141 PRODUCTION 3.5V to 36V Ideal Diode Controllers with Voltage and Current Circuit Breaker
MAX16141A PRODUCTION 3.5V to 36V Ideal Diode Controllers with Voltage and Current Circuit Breaker
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX16171

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX16171EVKIT

Evaluation Kit for the MAX16171

Features and Benefits

  • 4V to 57V Operating Voltage Range
  • Shutdown Mode Jumper
  • -40°C to +125°C Temperature Range
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16171 EV kit is designed to evaluate the MAX16171, an ideal diode controller that protects systems against reverse current and reverse voltage faults in automotive applications. The EV kit operates with a supply voltage range of 4V to 57V over the automotive temperature range of -40°C to +125°C. A jumper (J1) helps place the EV kit into low power shutdown mode. The EV kit PCB is available with the MAX16171ATA/VY+ installed.

Applications

  • Automotive Power Systems
  • Network Telecom Power Systems
  • RAID Systems
  • Redundant Power Supplies
  • Servers

MAX16171EVKIT
Evaluation Kit for the MAX16171

Latest Discussions

No discussions on MAX16171 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed