MAX16163

RECOMMENDED FOR NEW DESIGNS

nanoPower On/Off Controller with Programmable Sleep Time

Only Dynamic Sleep Timer with Power Savings Specs, Extends Battery Life up to 60%

Part Models
2
1ku List Price
Starting From $1.51

Part Details

  • Ultra Low Current Saves Power
    • ​30nA IQ in SLEEP_TIMER State
    • 10nA IQ in SHUTDOWN State 
    • VCC Range: 1.7V to 5.5V
  • Robust Features Increases End Equipment Reliability
    • Pushbutton Input Handles up to ±60V
    • ±40kV HBM ESD Protection
  • Flexible Configurations Provide Design Options
    • I2C or Resistor Programmable Sleep Time
    • Interrupt Output and Clear Input in Resistor Programmable Configuration 
    • Up to 32 Different Sleep Time Values from 100ms to 24 Hours, and Infinite
    • Latched Output Supplies 200mA Load Current With Less Than 30mV Drop​​
MAX16163
nanoPower On/Off Controller with Programmable Sleep Time
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions