MAX16154

RECOMMENDED FOR NEW DESIGNS

nanoPower Supervisor and Watchdog Timer

Ultra-Low-Current Supervisor with Dynamic Watchdog in Tiny SOT Package

Part Models
4
1ku List Price
Starting From $1.57
Viewing:

Part Details

  • 400nA (typ) Supply Current
  • 1.2V to 5.5V Operating Supply Range
  • Monitors Supply Voltage and Provides System Reset Signal
  • 1.5V to 5V Input Threshold Range in 100mV Increments
  • Watchdog Function Detects Faulty Code Execution
  • Open-Drain Reset and Watchdog Outputs
  • Watchdog Timer Enable Input
  • 6-Bump WLP Package
  • 6-Pin SOT23 Package
  • -40°C to +125°C Operating Temperature Range
MAX16154
nanoPower Supervisor and Watchdog Timer
MAX16154-MAX16155 Block Diagram MAX16152-MAX16155 Typical Application Circuit MAX16154 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max16154 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed