MAX16146

PRE-RELEASE

nanoPower, Tiny Supervisor with Manual Reset Input

Nanopower, Tiny Supervisory with Manual Reset Input

Viewing:

Part Details

  • 370nA Quiescent Current, Extends Battery Life
  • Edge/Level Trigger MR Input
  • Factory-Set Reset Timeout Period
  • MR Debounce Circuitry
  • Factory-Set Threshold: 1.7V to 4.85V
  • WLP and SOT23 Packages
  • -40°C to +125°C Temperature Range
MAX16146
nanoPower, Tiny Supervisor with Manual Reset Input
MAX16140: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16146 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed