MAX16143

PRE-RELEASE

High-Voltage Supervisors with Manual Reset Input

High-Voltage Supervisors with Manual Reset Input

Part Details

  • Factory-Set Reset Threshold Options from +3.3V to +11.6V
  • Manual Reset Input
    • Active-High and Active-Low Trigger Options
    • Optional Internal Pullup or Pulldown
    • Fast (45µs) and Slow (50ms) Debounce Time Options
  • Guaranteed Reset Valid to VCC ≥ 1.3V
  • Push-Pull and Open-Drain Reset Output Options
    • MAX16143: Open-Drain, Active-Low
    • MAX16145: Open-Drain, Active-High
    • MAX16147: Push-Pull, Active-Low
    • MAX16149: Push-Pull, Active-High
  • Power-Supply Transient Immunity
  • -40°C to +125°C Operating Temperature Range
  • SOT23-5 Package and 4-Bump WLPs
MAX16143
High-Voltage Supervisors with Manual Reset Input
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX16143 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed