MAX16138

RECOMMENDED FOR NEW DESIGNS

±0.7% Accuracy Single-Window Voltage Monitor with BIST

Provides More Diagnostics in Half the Size

Part Models
2
1ku List Price
Starting From $1.28

Part Details

  • ±0.7% Allow Precision Supply Monitoring
  • BIST Enhances System Safety
  • Enables ASIL Compliance at System Level
  • Factory-Set Threshold 0.5V to 5V with 20mV Increment
  • Factory-Set Input Tolerance ±2% to ±9% UV/OV Threshold Window
  • Factory-Set Reset Timeout
  • Latched Overvoltage Fault Output
  • 5μs Overvoltage Fault Response
  • Open-Drain/Push-Pull Reset Output
  • 2mm x 2mm TDFN-8 Side-Wettable Package
  • -40°C to +125°C Temperature Range
  • AEC-Q100 Qualified
MAX16138
±0.7% Accuracy Single-Window Voltage Monitor with BIST
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX16138EVKIT

Evaluation Kit for the MAX16138

Features and Benefits

  • 1.71V to 5.5V Supply Voltage Range
  • Push-Button Switch to Clear OV Latch
  • Proven 2-Layer 2oz Copper PCB Layout
  • Automotive Temperature Range: -40°C to +125°C
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX16138 evaluation kit (EV kit) is designed to evaluate the MAX1613800/VY, a 0.7% accuracy, window-detector supervisory reset IC with BIST (Built-In Self-Test) capability and overvoltage fault output in an 8-pin TDFN package. A number of test points are provided to facilitate device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C to +125°C and is available with the MAX1613800/VY+ installed.

MAX16138EVKIT
Evaluation Kit for the MAX16138

Latest Discussions

No discussions on MAX16138 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed