MAX16133

PRODUCTION

Low-Voltage, Precision, Single/Dual/Triple/Quad-Voltage μP Supervisors

Highly Accurate Three-Channel Voltage Monitoring Supervisory in Small SOT23

Part Models
22
1ku List Price
Starting From $2.60

Part Details

  • High Precision
    • ±1% Threshold Accuracy Over Temperature
  • Programmable OV Threshold: 104% to 111%
  • Programmable UV Threshold: 89% to 96%
  • Programmable Input Voltage from 1.0V to 5.0V
  • Low 15µA Supply Current
  • Quad-Input Monitor
  • 23 Programmable Reset Timeout Periods
  • Immune to Short Monitored Supply Transients
  • Guaranteed Correct Logic State Down to VDD = 1.07V
  • Open-Drain Outputs
  • Small SOT23 Package
  • -40°C to +125°C Automotive Operating Temperature Range
  • AEC-Q100 Qualified (/V Part Numbers, See Ordering Information)
MAX16133
Low-Voltage, Precision, Single/Dual/Triple/Quad-Voltage μP Supervisors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX16133 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed