MAX16127

PRODUCTION

Load-Dump/Reverse-Voltage Protection Circuits

Protect Power-Supply Inputs from Automotive Voltage Transients, Including Load Dump

Part Models
4
1ku List Price
Starting From $1.65

Part Details

  • Increases Protection of Sensitive Electronic Components in Harsh Environments
    • -36V to +90V Wide Input-Voltage Protection Range
    • Fast Gate Shutoff During Fault Conditions with Complete Load Isolation
    • Thermal-Shutdown Protection
    • Active-Low FLAG Output Identifies Fault Condition
  • AEC-Q100 Automotive Qualified
    • Operates Down to +3V, Riding Out Cold-Crank Conditions
    • -40°C to +125°C Operating Temperature Range
  • Integration Reduces Solution Size
    • Internal Charge-Pump Circuit Enhances External n-Channel MOSFETs
    • Adjustable Undervoltage/Overvoltage Thresholds
    • 3mm x 3mm, 12-Pin TQFN Package
  • Reduced Power Dissipation Compared to Discrete Solutions
    • Minimal Operating Voltage Drop for Reverse- Voltage Protection
    • 350µA (max) Supply Current and 100µA (max) Shutdown Current at 30V Input
  • Enables Functional Safety at System Level
MAX16127
Load-Dump/Reverse-Voltage Protection Circuits
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16126EVKIT

Evaluation Kits for the MAX16126 and MAX16127

Features and Benefits

  • Dual Circuits
    • Full-Featured Solution (-60V to +90V)
    • Minimum Parts-Count Solution (0 to +60V)
  • Robust Reverse-Battery Protection (Circuit 1)
  • Positive Input Supply Voltage Protection Range Extended Beyond +90V (Circuit 1)
  • Adjustable Undervoltage and Overvoltage Thresholds
  • Adjustable Undervoltage Set for 8V
  • Adjustable Overvoltage Threshold Set for 32.1V
  • Enable Input/Flag Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16126/MAX16127 evaluation kits (EV kits) demonstrate high overvoltage protection of the MAX16126/MAX16127 devices for automotive applications that must survive load-dump and high-voltage transient conditions. The fully assembled and tested surface-mount EV kit board provides two circuits: One full-featured solution and one minimum parts-count circuit. The full-featured solution exercises all the features of the devices and allows -60V to +90V protection beyond the 3V to 30V operating range. The minimum parts-count solution provides a cost-effective option using a small 3A, dual MOSFET and reduced 0 to +60V voltage range.

MAX16127EVKIT

Evaluation Kits for the MAX16126 and MAX16127

Features and Benefits

  • Dual Circuits
    • Full-Featured Solution (-60V to +90V)
    • Minimum Parts-Count Solution (0 to +60V)
  • Robust Reverse-Battery Protection (Circuit 1)
  • Positive Input Supply Voltage Protection Range Extended Beyond +90V (Circuit 1)
  • Adjustable Undervoltage and Overvoltage Thresholds
  • Adjustable Undervoltage Set for 8V
  • Adjustable Overvoltage Threshold Set for 32.1V
  • Enable Input/Flag Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16126/MAX16127 evaluation kits (EV kits) demonstrate high overvoltage protection of the MAX16126/MAX16127 devices for automotive applications that must survive load-dump and high-voltage transient conditions. The fully assembled and tested surface-mount EV kit board provides two circuits: One full-featured solution and one minimum parts-count circuit. The full-featured solution exercises all the features of the devices and allows -60V to +90V protection beyond the 3V to 30V operating range. The minimum parts-count solution provides a cost-effective option using a small 3A, dual MOSFET and reduced 0 to +60V voltage range.

MAX16126EVKIT
Evaluation Kits for the MAX16126 and MAX16127
MAX16127EVKIT
Evaluation Kits for the MAX16126 and MAX16127

Latest Discussions