MAX16074

RECOMMENDED FOR NEW DESIGNS

nanoPower µP Supervisory Circuits in a 4-Bump (1mm x 1mm) Chip-Scale Package

µP Supervisors Offered in a Space-Saving, 1mm x 1mm Package and Consume Very Little Power

Part Models
2
1ku List Price
Starting From $1.16

Part Details

  • Ultra-Low, 0.7µA Supply Current
  • Ultra-Small (1mm x 1mm), 4-Bump UCSP
  • 20µs, 8ms, 34ms, and 140ms Reset Timeout Options Available
  • Factory-Trimmed Reset Thresholds Available from 1.58V to 3.08V in Approximately 100mV Increments
  • ±2.5% Threshold Accuracy Over Temperature
  • Manual Reset Input
  • Guaranteed Reset Valid to VCC = 1.0V
  • Immune to Short VCC Transient
MAX16074
nanoPower µP Supervisory Circuits in a 4-Bump (1mm x 1mm) Chip-Scale Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 17
MAX6380 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6379 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6378 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6377 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX16074 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed