MAX16056

PRODUCTION

125nA nanoPower Supervisory Circuits with Capacitor-Adjustable Reset and Watchdog Timeouts

Capacitor-Adjustable Nanopower Supervisory Circuits

Part Models
10
1ku List Price
Starting From $1.96

Part Details

  • Reduced Power Requirements
    • Ultra-Low 125nA (typ) Supply Current
    • 1.1V to 5.5V Operating Supply Range
  • Configurable Circuit Enables Flexible Designs
    • Factory-Set Reset Threshold Options from 1.575V to 4.625V in Approximately 100mV Increments
    • Capacitor-Adjustable Reset Timeout
    • Capacitor-Adjustable Watchdog Timeout (MAX16056/MAX16058)
    • Watchdog Timer Capacitor Open Detect Function
    • Optional Watchdog Disable Function (MAX16056/MAX16058)
    • Manual-Reset Input
    • Push-Pull or Open-Drain Active-Low RESET Output Options
  • Integrated Features Increases System Robustness
    • Power-Supply Transient Immunity
    • Guaranteed Active-Low RESET Valid for VCC ≥ 1.1V
  • Saves Board Space
    • 3mm x 3mm TDFN Package
  • Enables Functional Safety at System Level
MAX16056
125nA nanoPower Supervisory Circuits with Capacitor-Adjustable Reset and Watchdog Timeouts
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16056 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed