MAX16055

PRODUCTION

Ultra-Small, Hex Voltage, Microprocessor Supervisor

Increases Reliability While Reducing Solution Size

Part Models
13
1ku List Price
Starting From $2.40

Part Details

  • Precision Factory-Set Reset Threshold Options 3.3V, 3.0V, 2.5V, 1.8V, 1.5V, 1.2V, 1.1V, 1.0V, and 0.9V
  • Adjustable Voltage Threshold Monitors Down to 0.5V with 1.5% Accuracy
  • Open-Drain Active-Low RESET Output with 70µA Internal Pullup
  • Fixed 140ms (min) Reset Timeout Period
  • Manual Reset Input
  • Reset Valid for IN1 ≥ 1V or IN2 = 1V
  • Tolerance Select (5%/10%) Input
  • Immune to Short Supply Transients
MAX16055
Ultra-Small, Hex Voltage, Microprocessor Supervisor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16055 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed