MAX16008

PRODUCTION

Low-Voltage, High-Accuracy, Quad Window Monitor in Small TQFN Package

1.5% Accurate, Quad Window Monitor Provides Precision Monitoring

Part Models
3
1ku List Price
Starting From $6.26

Part Details

  • Monitor Four Undervoltage/Overvoltage Conditions
  • 1.5% Accuracy Over Temperature
  • User-Adjustable Thresholds (Down to 0.4V)
  • Open-Drain Outputs with Internal Pullups Reduce the Number of External Components
  • Manual Reset Input (MAX16009)
  • Margin Enable Input
  • Fixed or Adjustable Active-Low RESET Timeout (MAX16009)
  • Guaranteed Correct Output Logic State Down to VCC = 1V
  • Fully Specified from -40°C to +125°C
  • Small, 4mm x 4mm TQFN Package
MAX16008
Low-Voltage, High-Accuracy, Quad Window Monitor in Small TQFN Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Quad or More Supply Monitors 3
MAX6709 PRODUCTION Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
MAX6710 PRODUCTION Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package
MAX6714 PRODUCTION Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
Triple-Supply Monitors 1
MAX6700 PRODUCTION Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX16008 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed