MAX15492

PRODUCTION

Single-Phase Synchronous MOSFET Driver with Ultra-Low-Power Mode

Single-Phase Synchronous Buck MOSFET Driver with Ultra-Low-Power Mode in 2mm x 2mm Package

Part Models
8
1ku List Price
price unavailable

Part Details

  • Extends Battery Life
    • Ultra-Low-Power Mode with 4µA Supply Current
    • 2V to 24V Input Voltage Range
    • Selectable Pulse-Skipping Mode
    • 7ns Minimum Guaranteed Dead-Time
  • Allows Operation Up to 3MHz per Phase
    • 0.7Ω Low-Side On-Resistance
    • 1.5Ω High-Side On-Resistance
    • 12ns Propagation Delay
    • 4.2V to 5.5V Bias Supply Range (MAX15492)
    • 3V to 5.5V Bias Supply Range (MAX15492B)
  • Integrated Boost Switch Saves Space and Cost
MAX15492
Single-Phase Synchronous MOSFET Driver with Ultra-Low-Power Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX15492 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed