MAX15091

PRODUCTION

2.7V to 18V, 9A, Integrated Hot-Swap Solution with Current Report Output

Smallest and Most Integrated Hot Swap for 12V Applications

Part Models
2
1ku List Price
Starting From $4.55
Viewing:

Part Details

  • Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
    • Integrated 18mΩ (typ) Internal Power MOSFET
    • Overvoltage Protection
    • Power-Good and Fault Outputs
    • Analog Current Reporting Without Need for External RSENSE
    • Thermal Protection
  • Flexibility Enables Use in Many Unique Designs
    • 2.7V to 18V Operating Voltage Range
    • Programmable Inrush Current Control Under SOA Operation
    • Adjustable Circuit-Breaker Current/Current-Limit Threshold
    • Programmable Slew-Rate Control
    • Programmable Undervoltage Lockout
    • Variable-Speed Circuit-Breaker Response
    • Latchoff or Automatic Retry Options
  • Safety Features Ensure Accurate, Robust Protection
    • 9A (max) Load Current Capability
    • ±10% Circuit-Breaker Threshold Accuracy
    • Inrush Current Regulated at Startup with Foldback
    • Implementation for di/dt Control
    • IN-to-OUT Short-Circuit Detection
MAX15091
2.7V to 18V, 9A, Integrated Hot-Swap Solution with Current Report Output
MAX15091, MAX15091A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX15090 NOT RECOMMENDED FOR NEW DESIGNS 2.7V to 18V, 12A, Hot-Swap Solution with Current Report Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX15091
  • MAX15091A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX15091EVKIT

Evaluation Kit for the MAX15091 and MAX15091A

Features and Benefits

  • 2.7V to 18V Operating Voltage Range
  • 9A (typ) Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Time-Out Delay
  • Active-Low FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15091 evaluation kit (EV kit) provides a proven design to evaluate the MAX15091 hot-swap controller with an integrated 9A MOSFET. The EV kit is configured to pass 9A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15091ETI+ in a 5mm x 5mm, 28-pin TQFN package with a proven four-layer PCB design. As configured, the MAX15091 EV kit is optimized to operate at 12V.
The MAX15091A EV kit can be used to evaluate the MAX15091A and uses the MAX15091AETI+.

Applications

  • Blade Servers
  • Disk Drive Power
  • Industrial Applications
  • RAID Systems
  • Server I/O Cards
  • Storage Applications

MAX15091AEVKIT

Evaluation Kit for the MAX15091 and MAX15091A

Features and Benefits

  • 2.7V to 18V Operating Voltage Range
  • 9A (typ) Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Time-Out Delay
  • Active-Low FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15091 evaluation kit (EV kit) provides a proven design to evaluate the MAX15091 hot-swap controller with an integrated 9A MOSFET. The EV kit is configured to pass 9A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15091ETI+ in a 5mm x 5mm, 28-pin TQFN package with a proven four-layer PCB design. As configured, the MAX15091 EV kit is optimized to operate at 12V.
The MAX15091A EV kit can be used to evaluate the MAX15091A and uses the MAX15091AETI+.

Applications

  • Blade Servers
  • Disk Drive Power
  • Industrial Applications
  • RAID Systems
  • Server I/O Cards
  • Storage Applications

MAX15091EVKIT
Evaluation Kit for the MAX15091 and MAX15091A
MAX15091AEVKIT
Evaluation Kit for the MAX15091 and MAX15091A

Latest Discussions

Recently Viewed