ADUM340E

RECOMMENDED FOR NEW DESIGNS

5.7 kV/3.0 kV rms Quad Digital Isolators

Part Models
16
1ku List Price
Starting From $1.58

Part Details

  • High common-mode transient immunity: 180 kV/µs typical
  • High robustness to radiated and conducted noise
  • Low propagation delay
    • 6.2 ns typical (10 ns maximum) for 5 V operation
  • Low dynamic power consumption, <1.65 mA/ch at 1 Mbps
  • 2.25 V to 5.5 V level translation
  • 150 Mbps maximum guaranteed data rate for 5 V operation
  • High temperature operation: 125°C
  • Safety and regulatory approvals
    • UL recognition: 5700 V rms for 1 minute per UL 1577
    • VDE certificate of conformity (pending)
      • DIN V VDE V 0884-11 (VDE V 0884-11):2017-01
      • VIORM = 1173 V peak
      • 10,000 V peak reinforced surge isolation voltage
    • CSA certification per IEC 62368-1 and IEC 61010-1 (pending)
    • TÜV Süd certification per EN 62368-1 (pending)
    • CQC certification per GB4943.1-2022 (pending)
  • ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
  • ±5 kV HBM ESD protection on input/output pins
  • Fail-safe high (E1) or low (E0) options
  • 16-lead, RoHS compliant, SOIC package
  • Backward compatibility with
    • ADuM1400/ADuM1401/ADuM1402
    • ADuM2400/ADuM2401/ADuM2402
    • ADuM140E/ADuM141E/ADuM142E
    • ADuM240E/ADuM241E/ADuM242E
  • AEC-Q100 qualified for automotive applications
ADUM340E
5.7 kV/3.0 kV rms Quad Digital Isolators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM34XEEBZ

Evaluating the 5.7 kV RMS ADuM340E/ADuM341E/ADuM342E Quad Digital Isolators

Features and Benefits

  • Simplified evaluation of the ADuM340E/ADuM341E/ADuM342E digital isolator family
  • U4 not inserted to allow evaluation of other supported iCoupler digital isolator in 16-lead SOIC_W package
  • Enable controls
  • Small, easy configuration optimized for rapid evaluation on breadboards/prototype boards
  • Test points can be fitted to measure all signals

Product Details

The EVAL-ADuM34XEEBZ evaluation board supports simplified, efficient evaluation of the 5.7 kV rms ADuM340E/ADuM341E/ADuM342E family of iCoupler® digital isolators. The EVAL-ADuM34XEEBZ board also grants the ability to examine multiple other 16-lead SOIC_W iCoupler digital isolators via the unpopulated U4, which provides the user a JEDEC standard 16-Lead SOIC_W pad layout and routing appropriate for the evaluation of supported devices.

The EVAL-ADuM34XEEBZ board features V shaped grooves between each component (U1 to U4) that allow the user to split the PCB into sections and examine a specific device of their choice on a breadboard or similar prototyping board for ease of use. If U4 is populated with a different supported device, refer to the appropriate device data sheet.

Power and the inputs/outputs can be connected either directly to the pin header connectors or onto a prototyping board.

Enable controls are provided via the pin headers, which can be configured via a digital input, or the user can refer to the schematic in Figure 2 in the user guide and populate the pull-up resistors on the VE1/VE2 pins. The pull-ups on the VEx pins are not inserted by default. The 100 kΩ value in the schematic may need to be changed depending on the application needs.

The EVAL-ADuM34XEEBZ board follows printed circuit board (PCB) design practices, including a ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on this board.

Full specifications for the device under test (DUT) are available in the corresponding ADuM340E/ADuM341E/ADuM342E data sheet, which must be consulted in conjunction with the user guide when using the evaluation board.

EVAL-ADUM34XEEBZ
Evaluating the 5.7 kV RMS ADuM340E/ADuM341E/ADuM342E Quad Digital Isolators

Latest Discussions

Recently Viewed