MAX1473

PRODUCTION

315MHz/433MHz ASK Superheterodyne Receiver with Extended Dynamic Range

Industry's First 300MHz to 450MHz Superheterodyne Receiver with AGC and Integrated Image Rejection Operates from 3V or 5V Supplies

Part Models
4
1ku List Price
Starting From $2.79

Part Details

  • Optimized for 315MHz or 433MHz ISM Band
  • Operates from Single 3.3V or 5.0V Supplies
  • High Dynamic Range with On-Chip AGC
  • Selectable Image-Rejection Center Frequency
  • Selectable x64 or x32 fLO/fXTAL Ratio
  • Low 5.2mA Operating Supply Current
  • < 2.5µA Low-Current Power-Down Mode for Efficient Power Cycling
  • 250µs Startup Time
  • Built-In 50dB RF Image Rejection
  • Receive Sensitivity of -114dBm
MAX1473
315MHz/433MHz ASK Superheterodyne Receiver with Extended Dynamic Range
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ISM RF Receivers < 1GHz 1
MAX1470 PRODUCTION 315MHz Low-Power, +3V Superheterodyne Receiver
ISM RF Transmitters < 1GHz 1
MAX1472 PRODUCTION 300MHz-to-450MHz Low-Power, Crystal-Based ASK Transmitter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX1473EVKIT

Evaluation Kit for the MAX1473

Features and Benefits

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided On-Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Adjustable Frequency Range from 300MHz to 450MHz*
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with Addition of an Antenna
*Requires component changes

Product Details

The MAX1473 evaluation kit (EV kit) allows for a detailed evaluation of the MAX1473 superheterodyne receiver. It enables testing of the device's RF performance and requires no additional support circuitry. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user's embedded design for easy data decoding.

The MAX1473 EV kit comes in two versions: a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz. In addition, the 5kbps data rate received can be adjusted from 0 to 100kbps by changing two more components.

For easy implementation into the customer's design, the MAX1473 EV kit also features a proven PC board layout, which can be easily duplicated for quicker time-to-market. The EV kit Gerber files are available for download at www.maximintegrated.com.

Applications

  • Automotive Remote Keyless Entry (RKE)
  • Garage Door Openers
  • Home Automation
  • Local Telemetry Systems
  • Remote Controls
  • Security Systems
  • Wireless Sensors

MAX1473EVKIT
Evaluation Kit for the MAX1473

Latest Discussions

Recently Viewed