MAX14713

PRODUCTION

Compact 6A Smart Power Path Selector

Provides the system power from two separate power sources with ultra-low supply current

Part Models
2
1ku List Price
Starting From $0.83
Viewing:

Part Details

  • Provides Robust Bidirectional Power Path
    • Wide Operating Input Voltage: +1.6V to +5.5V
    • 6A Continuous Current Capability
    • Integrated Two 11mΩ (typ) MOSFET Switches
  • Simple Power-Switch Design
    • Individual Path Control
    • Automatic Power Path Control
    • Automatic Soft-Start
    • Powered by IN1, IN2, or OUT
  • Long Battery Life
    • Ultra-Low Quiescent Supply Current 2.5μA (typ)
    • Fast Switchover
    • Optimum Soft-Start Feature
  • Space-Saving Package
    • 15-Bump 1.2mm x 2.0mm WLP
MAX14713
Compact 6A Smart Power Path Selector
MAX14713: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14713EVKIT

Evaluation Kit for the MAX14713/MAX14714

Features and Benefits

  • 1.6V to 5.5V Operating Voltage Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14713 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14713 power path selector. To evaluate the MAX14714, request a sample from Maxim and replace the MAX14713 with the MAX14714.

Applications

  • e-Readers
  • Smart Phones
  • Tablet PCs
  • Wearables

MAX14713EVKIT
Evaluation Kit for the MAX14713/MAX14714

Latest Discussions

No discussions on max14713 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed