MAX14692

PRODUCTION

High-Accuracy, Adjustable Power Limiter

Industry's First Dynamic Power Limiter with Thermal Controlled Current Foldback

Part Models
2
1ku List Price
Starting From $3.65

Part Details

  • Robust, High-Power Protection Reduces System Downtime
    • Wide Operating Input Range: +5.5V to +58V
    • -60V Negative Input Tolerance (for -60V External pFET Rating)
    • Low 31mΩ (typ) RON
    • Reverse Current-Blocking Protection with External pFET
  • Enables Fast Startup and Brownout Recovery
    • Thermal Foldback Current-Limit Protection
    • Dual-Stage Current Limiting
      • 1.0x Startup Current (MAX14691)
      • 1.5x Startup Current (MAX14692)
      • 2.0x Startup Current (MAX14693)
  • Flexible Design Enables Reuse and Less Requalification
    • Adjustable OVLO and UVLO Thresholds
    • Programmable Forward Current Limit From 0.6A to 6A with ±15% Accuracy Over Full Temperature Range
    • Normal and High-Voltage Enable Inputs (EN and Active-Low HVEN)
    • Protected External pFET Gate Drive
  • Saves Board Space and Reduces External BOM Count
    • 20-Pin 5mm x 5mm TQFN Package
    • Integrated nFET
MAX14692
High-Accuracy, Adjustable Power Limiter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX14588 NOT RECOMMENDED FOR NEW DESIGNS 1A Adjustable Overcurrent and Overvoltage Protector with High Accuracy
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14691EVKIT

Evaluation Kit for the MAX14691–MAX14693

Features and Benefits

  • 5.5V to 58V Operating Voltage Range
  • External pMOSFET Installed
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14691 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14691 overvoltage-, undervoltage-, and overcurrent-protection device. The EV kit features an external p-channel MOSFET and LED input and output reading. The EV kit comes with the MAX14691ATP+ installed, but can also be used to evaluate the pin-compatible MAX14692 and MAX14693 devices with IC replacement of U1. Request samples from Maxim when ordering the EV kit.

Applications

  • Control and Automation
  • High-Power Applications
  • Human Machine Interfaces
  • Industrial Power Systems
  • Motion System Drives

MAX14691EVKIT
Evaluation Kit for the MAX14691–MAX14693

Latest Discussions

No discussions on MAX14692 yet. Have something to say?

Start a Discussion on EngineerZone®