MAX14653

PRODUCTION

High-Current Overvoltage Protector with Adjustable OVLO

Combination of Ultra-Low On-Resistance and Integrated Surge Protection in a Tiny WLP Package Is Ideal for Portable Applications

Part Models
2
1ku List Price
Starting From $2.40
Viewing:

Part Details

  • Protect High-Power Portable Devices
    • Wide Operating Input Voltage Protection from +2.5V to +28V
    • Integrated 38mΩ (typ) n-Channel MOSFET Switch
  • Flexible Overvoltage Protection Design
    • Adjustable Overvoltage-Protection Trip Level
    • Wide Adjustable OVLO Threshold Range from +4V to +20V
    • Preset Internal Accurate OVLO Thresholds:
      • 15.5V ±3.3% (MAX14653)
      • 6.8V ±2.9% (MAX14654/MAX14717)
      • 5.825V ±3% (MAX14655)
  • Additional Protection Features Increase System Reliability
    • Surge Immunity to +80V
    • Soft-Start to Minimize In-Rush Current
    • Internal 15ms Startup Debounce
    • Thermal-Shutdown Protection
  • Minimize PCB Area
    • 12-Bump WLP (1.29mm x 1.83mm) Package
  • -40°C to +85°C Operating Temperature Range
MAX14653
High-Current Overvoltage Protector with Adjustable OVLO
MAX14653, MAX14654, MAX14655, MAX1471: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14654EVKIT

Evaluation Kits for the MAX14653, MAX14654, and MAX14655

Features and Benefits

  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14653–MAX14655 evaluation kits (EV kits) are fully assembled and tested circuit boards that demonstrate the functionality of the MAX14653–MAX14655 high-current overvoltage protectors with adjustable OVLO in a 12-bump wafer-level package (WLP). Each EV kit features a jumper for selecting the preset OVLO threshold or the external resistor-divider for the adjustable OVLO threshold. Input power to the EV kits is provided by external supplies.

Applications

  • Mobile Internet Devices
  • Smart Phones
  • Tablet PCs

MAX14653EVKIT

Evaluation Kits for the MAX14653, MAX14654, and MAX14655

Features and Benefits

  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14653–MAX14655 evaluation kits (EV kits) are fully assembled and tested circuit boards that demonstrate the functionality of the MAX14653–MAX14655 high-current overvoltage protectors with adjustable OVLO in a 12-bump wafer-level package (WLP). Each EV kit features a jumper for selecting the preset OVLO threshold or the external resistor-divider for the adjustable OVLO threshold. Input power to the EV kits is provided by external supplies.

Applications

  • Mobile Internet Devices
  • Smart Phones
  • Tablet PCs

MAX14655EVKIT

Evaluation Kits for the MAX14653, MAX14654, and MAX14655

Features and Benefits

  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14653–MAX14655 evaluation kits (EV kits) are fully assembled and tested circuit boards that demonstrate the functionality of the MAX14653–MAX14655 high-current overvoltage protectors with adjustable OVLO in a 12-bump wafer-level package (WLP). Each EV kit features a jumper for selecting the preset OVLO threshold or the external resistor-divider for the adjustable OVLO threshold. Input power to the EV kits is provided by external supplies.

Applications

  • Mobile Internet Devices
  • Smart Phones
  • Tablet PCs

MAX14654EVKIT
Evaluation Kits for the MAX14653, MAX14654, and MAX14655
MAX14653EVKIT
Evaluation Kits for the MAX14653, MAX14654, and MAX14655
MAX14655EVKIT
Evaluation Kits for the MAX14653, MAX14654, and MAX14655

Latest Discussions

No discussions on MAX14653 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed