MAX14590

PRODUCTION

High-Current Overvoltage Protectors with Adjustable OVLO

Input-Voltage Protection Optimized for High-Power Systems

Part Models
2
1ku List Price
Starting From $2.15
Viewing:

Part Details

  • Protect High-Power Portable Devices
    • Wide Operating Input-Voltage Protection from +2.2V to +36V
    • 3A Continuous Current Capability
    • Integrated 40mΩ (typ) n-Channel MOSFET Switch
  • Flexible Overvoltage Protection Design
    • Adjustable Overvoltage Protection Trip Level
    • Wide Adjustable OVLO Threshold Range from +4V to +20V
    • Preset Internal Accurate OVLO Thresholds:
      • 7V ±2.9% (MAX14586)
      • 15V ±3.3% (MAX14590)
  • Additional Protection Features Increase System Reliability
    • Soft-Start to Minimize In-Rush Current
    • Internal 15ms Startup Debounce
    • Thermal-Shutdown Protection
  • Minimize PCB Area
    • 8-Pin TDFN (2mm x 2mm) Package
MAX14590
High-Current Overvoltage Protectors with Adjustable OVLO
MAX14586, MAX14590: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX4949 Overvoltage-Protection Controllers with Internal FET
Surge Stopper, Overvoltage, and Overcurrent Protection 2
MAX14527 PRODUCTION Adjustable Overvoltage Protector with High Accuracy
MAX14528 LAST TIME BUY Adjustable Overvoltage Protector with High Accuracy
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14590 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed