LTC7131-1

RECOMMENDED FOR NEW DESIGNS

25A Monolithic Synchronous DC/DC Step-Down Converter with PMBus Interface

Part Models
1
1ku List Price
Starting From $6.94

Part Details

  • 4.5V to 20V VIN Range
  • 1% Total VOUT Accuracy Over Temperature
  • Single Resistor-Programmable Reference Voltage: 0.4V to 3.5V
  • PMBus Compliant Serial Interface:
    • Programmable Output Voltage Margining: Up to ±25% VOUT Range with 0.1% Resolution
    • Read Back of Average and Peak Temperature, Current, and Voltage (25Hz Refresh Rate)
    • Fault Status
  • Phase-Lockable Fixed Frequency Up to 2MHz
  • Less Than 1ms Power-Up Time
  • Optional External Reference Input
  • Pin Selectable Fast-Margining of the Output Voltage
  • Power Good Flag with Pin Programmable Thresholds and Filter Delay
  • Differential Remote Output Voltage Sensing
  • Master Shutdown Mode: 125μA Supply Current
  • Clock Out for 2-Phase Operation (50A Load)
  • Available in a Thermally-Enhanced 6.25mm × 7.5mm × 2.22mm BGA Package
LTC7131-1
25A Monolithic Synchronous DC/DC Step-Down Converter with PMBus Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7131-1

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2824A-A

LTC7131-1 | 25A Monolithic Synchronous DC/DC Step-Down Converter with PMBus Interface

Product Details

Demonstration circuit 2824A-A is a single output buck converter with 4.5V to 20V input voltage range featuring the LTC7131-1, a 25A monolithic synchronous stepdown converter with a PMBus interface. The output voltage is adjustable from 0.4V to 4V and the converter can supply up to 25A of load current.

The DC2824A-A powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication, which allows easy evaluation of the DC/DC converter.

To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s USB-to-PMBus dongle DC1613A to connect to the board.

LTpowerPlay allows users to monitor fault status and real-time telemetry of input and output voltages, input and output current, and internal IC die temperature. Programmable parameters include device address, output voltage, on/off control, and fault response to output overvoltage and output overcurrent.

The LTC7131-1 data sheet gives a complete description of this part, its operation and application information and must be read in conjunction with this quick start guide for DC2824A-A.

DC2824A-A
LTC7131-1 | 25A Monolithic Synchronous DC/DC Step-Down Converter with PMBus Interface

Latest Discussions

No discussions on LTC7131-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed