LTC7066

RECOMMENDED FOR NEW DESIGNS

150V Half Bridge Driver with Floating Grounds and Adjustable Dead Time

Part Models
4
1ku List Price
Starting From $1.49

Part Details

  • Unique Symmetric Floating Gate Driver Architecture
  • High Noise Immunity, Tolerates ±10V Ground Difference
  • 140V Maximum Input Voltage Independent of IC Supply Voltage VCC
  • 5V to 14V VCC Operating Voltage
  • 4V to 14V Gate Driver Voltage
  • 0.8Ω Pull-Down, 1.5Ω Pull-Up for Fast Turn-On/Off
  • Adaptive Shoot-Through Protection
  • Adjustable Dead Time
  • TTL/CMOS Compatible Input
  • VCC UVLO/OVLO and Floating Supplies UVLO
  • Drives Dual N-Channel MOSFETs
  • Open-Drain Fault Indicator (VCC UVLO/OVLO, Gate Driver UVLO and Thermal Shutdown)
  • Available in Thermally Enhanced 12-LEAD MSOP
  • AEC-Q100 Qualified for Automotive Applications
LTC7066
150V Half Bridge Driver with Floating Grounds and Adjustable Dead Time
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7066
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC7066

150V Half-Bridge Driver with Floating Grounds and Adjustable Dead-Time

Product Details

The EVAL-LTC7066-AZ evaluation circuit is a half-bridge driver that drives two N-channel MOSFETs. The two 5V logic-compatible PWM inputs independently drive each of the two N-channel gate outputs to each MOSFET. The eval kit has several unpopulated PCB pads to help facilitate the user in customizing the board for their application.

The LTC7066 driver has a powerful 0.8Ω pull-down and 1.5Ω pull-up MOSFET drivers driving two 150V N-channel MOSFETs. The gate drivers on the LTC7066 are capable of driving MOSFETs with different ground references; however, this eval kit has these ground references committed.

EVAL-LTC7066
150V Half-Bridge Driver with Floating Grounds and Adjustable Dead-Time

Latest Discussions

No discussions on LTC7066 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed