LTC7000A

RECOMMENDED FOR NEW DESIGNS

Fast 150V Protected High Side NMOS Static Switch Driver

Part Models
8
1ku List Price
Starting From $2.94

Part Details

  • Wide Operating VIN: 3.5V to 135V (150V Abs Max)
  • 1Ω Pull-Down, 2.2Ω Pull-Up for Fast Turn-On and Turn-Off Times with 35ns Propagation Delays
  • Internal Charge Pump for 100% Duty Cycle
  • Short-Circuit Protected
  • Adjustable Current Trip Threshold (LTC7000A)
  • Current Monitor Output (LTC7000A)
  • Automatic Restart Timer
  • Open-Drain Fault Flag
  • Adjustable Turn-On Slew Rate
  • Gate Driver Supply from 3.5V to 15V
  • Adjustable VIN Undervoltage and Overvoltage Lockouts (LTC7000A)
  • Adjustable Driver Supply VCC Undervoltage Lockout
  • Low Shutdown Current: 1μA
  • CMOS Compatible Input
  • Thermally Enhanced, High Voltage Capable 16-Lead MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC7000A
Fast 150V Protected High Side NMOS Static Switch Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7000
  • LTC7000-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions