LTC690

PRODUCTION

Microprocessor Supervisory Circuits

Part Models
6
1ku List Price
Starting From $4.55
Viewing:

Part Details

  • Guaranteed Reset Assertion at VCC = 1V
  • 1.5mA Maximum Supply Current
  • Fast (35ns Max) Onboard Gating of RAM Chip Enable Signals
  • SO-8 and S16 Packaging
  • 4.65V Precision Voltage Monitor
  • Power OK/Reset Time Delay: 50ms, 200ms or Adjustable
  • Minimum External Component Count
  • 1μA Maximum Standby Current
  • Voltage Monitor for Power-Fail or Low Battery Warning
  • Thermal Limiting
  • Performance Specified Over Temperature
  • Superior Upgrade for MAX690 Family
LTC690
Microprocessor Supervisory Circuits
RESET Output Voltage  vs Supply Voltage Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC690
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC690 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed