LTC6431-15

RECOMMENDED FOR NEW DESIGNS

50Ω Gain Block IF Amplifier

Part Details

  • 20MHz to 1700MHz Bandwidth
  • 15.5dB Power Gain
  • 47dBm OIP3 at 240MHz into a 50Ω Load
  • NF = 3.33dB at 240MHz
  • 1nV/√Hz Total Input Noise
  • S11 < -15dB Up to 1.2GHz
  • S22 < -15dB Up to 1.2GHz
  • > 2VP-P Linear Output Swing
  • P1dB = 20.6dBm
  • DC Power = 450mW
  • 50Ω Single-Ended Operation
  • Insensitive to VCC Variation
  • A-Grade 100% OIP3 Tested at 240MHz
  • Input/Output Internally Matched to 50Ω
  • Single 5V Supply
  • Unconditionally Stable
LTC6431-15
50Ω Gain Block IF Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Gain Blocks 1
LTC6430-15 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Single, Double, and Triple Balanced Mixers 1
LTC5551 PRODUCTION 300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer
Standard High Speed A/D Converters 2
LTC2158-14 NOT RECOMMENDED FOR NEW DESIGNS Dual 14-Bit 310Msps ADC
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

DC1774A-C
LTC6431-15 50Ω IF Amplifier board

Latest Discussions

No discussions on LTC6431-15 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed