LTC5576

PRODUCTION

3GHz to 8GHz High Linearity Active Upconverting Mixer

Part Details

  • 25dBm OIP3
  • –0.6dB Conversion Gain
  • 14.1dB Noise Figure at 5.8GHz
  • –154dBm/Hz Output Noise Floor
  • Low LO-RF Leakage
  • 0dBm LO Drive
  • Broadband 50Ω Matched Input
  • High Input P1dB: 10dBm at 5V
  • 5V or 3.3V Supply at 99mA
  • Single-Ended Output and LO Input
  • Enable Pin
  • –40°C to 105°C Operation (TC)
  • 16-Lead (4mm × 4mm) QFN Package
LTC5576
3GHz to 8GHz High Linearity Active Upconverting Mixer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Gain Blocks 1
LTC6431-20 RECOMMENDED FOR NEW DESIGNS 20dB Gain Block, 50Ω IF Amplifier
I/Q Modulators 1
LTC5588-1 PRODUCTION 200MHz to 6000MHz Quadrature Modulator with Ultrahigh OIP3
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2322A

LTC5576 Demo Board | 3GHz to 8GHz High Linearity Active Upconverting Mixer

Product Details

Demonstration circuit 2322A is designed for evaluation of the LTC5576 active upconverting mixer with very wide input bandwidth and low distortion. Its OUT port is optimized for 4GHz to 6GHz applications, but is easily retuned for output frequencies as low as 3GHz, or as high as 8GHz with minor performance degradation. The IN port is optimized for 30MHz to 6GHz operation while the LO port is always 50Ω matched from 1GHz to 8GHz.

DC2322A
LTC5576 Demo Board | 3GHz to 8GHz High Linearity Active Upconverting Mixer

Latest Discussions