LTC5588-1

PRODUCTION

200MHz to 6000MHz Quadrature Modulator with Ultrahigh OIP3

Part Details

  • Frequency Range: 200MHz to 6000MHz
  • Output IP3:
    • +31dBm Typical at 2140MHz (Uncalibrated)
    • +35dBm Typical (User Optimized)
  • Single Pin Calibration to Optimize OIP3
  • Low Output Noise Floor at 6MHz Offset:
    • No RF: –160.6dBm/Hz
    • POUT = 5dBm: –155.5dBm/Hz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • High Impedance DC Interface to Baseband Inputs with 0.5V Common Mode Voltage*
  • 50Ω Single-Ended LO and RF Ports
  • 3.3V Operation
  • Fast Turn-Off/On: 10ns/17ns
  • Temperature Sensor (Thermistor)
  • 24-Lead UTQFN 4mm × 4mm Package
LTC5588-1
200MHz to 6000MHz Quadrature Modulator with Ultrahigh OIP3
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Integer-N PLL 2
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
LTC6945 Obsolete Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1524A-A

LTC5588-1 | 6GHz Ultrahigh OIP3 Quadrature Modulator

Product Details

DC1524A-A: Demo Board for the LTC5588-1 200MHz to 6000MHz Quadrature Modulator with Ultrahigh OIP3.

DC1524A-A
LTC5588-1 | 6GHz Ultrahigh OIP3 Quadrature Modulator

Latest Discussions

No discussions on LTC5588-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed