LTC5532

PRODUCTION

Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment

Part Models
4
1ku List Price
Starting From $2.15

Part Details

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 300MHz to 7GHz*
  • Wide Input Power Range: –32dBm to 10dBm
  • Buffered Detector Output with External Gain Control
  • Precision VOUT Offset Control
  • Low Starting Voltage: 120mV ±35mV for Gain = 2x
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 500µA
  • Available in a Low Profile (1mm) SOT-23 Package and Tiny 6-Lead (2mm x 2mm) DFN Package
LTC5532
Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic RMS Detectors 1
LT5581 PRODUCTION 6GHz RMS Power Detector with 40dB Dynamic Range
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC5532

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC656A

LTC5532ES6 | 7 GHz RF Power Detector, Gain and Offset Adjustment

Product Details

DC656A: Demo Board for the LTC5532 Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment.


 


DC656A
LTC5532ES6 | 7 GHz RF Power Detector, Gain and Offset Adjustment

Latest Discussions

Recently Viewed