LTC5564

PRODUCTION

UltraFast 7ns Response Time 15GHz RF Power Detector with Comparator

Part Models
4
1ku List Price
Starting From $3.63

Part Details

  • Temperature Compensated Schottky RF Peak Detector
  • Wide Input Frequency Range: 600MHz to 15GHz
  • Wide Input Power Range: –24dBm to 16dBm
  • 7ns Typical Response Time
  • 75MHz Demodulation Bandwidth
  • Programmable Gain Settings for Improved Sensitivity
  • Adjustable Amplifier Output Offset Voltage
  • High Speed Comparator with Latch Enable: 9ns Typical Response Time
  • 16-Lead 3mm × 3mm QFN Package
  • Temperature Range: –40°C to 125°C

Higher frequency operation is achievable with reduced performance. Consult the factory for more information.
LTC5564
UltraFast 7ns Response Time 15GHz RF Power Detector with Comparator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1646A

LTC5564 | Ultrafast 7ns Response Time 15GHz RF Power Detector W/ Comparator Demo Circuit optimized for 5.2GHz to 6.2GHz

Product Details

DC1646A: Demo Board forn LTC5564 UltraFast™ 7ns Response Time 15GHz RF Power Detector with Comparator.

DC1646A
LTC5564 | Ultrafast 7ns Response Time 15GHz RF Power Detector W/ Comparator Demo Circuit optimized for 5.2GHz to 6.2GHz

Latest Discussions

Recently Viewed