LT5581

PRODUCTION

6GHz RMS Power Detector with 40dB Dynamic Range

Part Models
2
1ku List Price
Starting From $2.88

Part Details

  • Frequency Range: 10MHz to 6GHz
  • Accurate Power Measurement of High Crest Factor (Up to 12dB) Waveforms
  • 40dB Log Linear Dynamic Range
  • Exceptional Accuracy Over Temperature
  • Fast Response Time: 1μs Rise, 8μs Fall
  • Low Power: 1.4mA at 3.3V
  • Log-Linear DC Output vs Input RF Power in dBm
  • Small 3mm × 2mm 8-Pin DFN Package
  • Single-Ended RF Input
LT5581
6GHz RMS Power Detector with 40dB Dynamic Range
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic RMS Detectors 1
LTC5582 PRODUCTION 40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
DC1314A

LT5581IDDB | 6GHz, 40dB RMS Power Detector Demo Board - optimized for 10MHz to 2.2GHz

Product Details

DC1314A: Demo Board for LT5581 6GHz RMS Power Detector with 40dB Dynamic Range.

DC1314A
LT5581IDDB | 6GHz, 40dB RMS Power Detector Demo Board - optimized for 10MHz to 2.2GHz

Latest Discussions

Recently Viewed