LTC4442
LTC4442-1

PRODUCTION

High Speed Synchronous N-Channel MOSFET Drivers

Part Models
8
1ku List Price
Starting From $1.54
Viewing:

Part Details

  • Wide VCC Range: 6V to 9.5V
  • 38V Maximum Input Supply Voltage
  • Adaptive Shoot-Through Protection
  • 2.4A Peak Pull-Up Current
  • 5A Peak Pull-Down Current
  • 8ns TG Fall Time Driving 3000pF Load
  • 12ns TG Rise Time Driving 3000pF Load
  • Separate Supply to Match PWM Controller
  • Drives Dual N-Channel MOSFETs
  • Undervoltage Lockout
  • Thermally Enhanced MSOP Package
LTC4442
LTC4442-1
High Speed Synchronous N-Channel MOSFET Drivers
Synchronous Buck Converter Driver LTC4442 Driving 3000pF Capacitive Loads Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4442
  • LTC4442-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed