LTC4413-1
LTC4413-2

RECOMMENDED FOR NEW DESIGNS

Dual 2.6A, 2.5V to 5.5V Fast Ideal Diodes in a 3mm × 3mm DFN

Part Details

  • 2-Channel Ideal Diode OR’ing or Load Sharing
  • Low Loss Replacement for PowerPath OR’ing Diodes
  • Fast Response Replacement for LTC4413
  • Low Forward On Resistance (140mΩ Max at 3.6V)
  • Low Reverse Leakage Current
  • Low Regulated Forward Voltage (18mV Typ)
  • Overvoltage Protection Sensor with Drive Output for an External P-Channel MOSFET (LTC4413-2 Only)
  • 2.5V to 5.5V Operating Range
  • 2.6A Maximum Forward Current
  • Internal Current Limit Protection
  • Internal Thermal Protection
  • Status Output to Indicate if Selected Channel is Conducting
  • Programmable Channel On/Off
  • Low Profile (0.75mm) 10-Lead 3mm × 3mm DFN Package
LTC4413-1
LTC4413-2
Dual 2.6A, 2.5V to 5.5V Fast Ideal Diodes in a 3mm × 3mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4413
  • LTC4413-1
  • LTC4413-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC4413-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed