LTC4411

RECOMMENDED FOR NEW DESIGNS

2.6A Low Loss Ideal Diode in ThinSOT

Part Models
2
1ku List Price
Starting From $2.18

Part Details

  • Low Loss Replacement for PowerPath OR'ing Diodes
  • Small Regulated Forward Voltage (28mV)
  • 2.6A Maximum Forward Current
  • Low Forward ON Resistance (140mΩ Max)
  • Low Reverse Leakage Current (<1µA)
  • 2.6V to 5.5V Operating Range
  • Internal Current Limit Protection
  • Internal Thermal Protection
  • No External Active Components
  • Pin-Compatible Monolithic Replacement for the LTC4412
  • Low Quiescent Current (40µA)
  • Low-Profile (1mm) 5-lead SOT-23 Package
LTC4411
2.6A Low Loss Ideal Diode in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4411
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed