LTC4271

PRODUCTION

12-Port PoE/PoE+/LTPoE++ PSE Controller

Part Details

  • 12 Independent PSE Channels
  • Compliant with IEEE 802.3at Type 1 and 2
  • Chipset Provides Electrical Isolation
    • Reduced BOM Cost
    • Eliminates up to 6 High Speed Opto-Couplers
    • Eliminates Isolated 3.3V Power Supply
  • Low Power Dissipation
    • 0.25Ω Sense Resistance Per Channel
  • Very High Reliability 4-Point PD Detection
    • 2-Point Forced Voltage
    • 2-Point Forced Current
  • VEE and VPORT Monitoring
  • 1 Second Rolling IPORT Averaging
  • Supports 2-Pair and 4-Pair Output Power
  • 1MHz I2C Compatible Serial Control Interface
  • Available In Three Power Grades
    • A-Grade – LTPoE++ 38.7W to 90W
    • B-Grade – PoE+ 25.5W
    • C-Grade – PoE 13W
  • Available In 52-Lead 7mm × 8mm (LTC4270) and 24‑Lead 4mm × 4mm (LTC4271) QFN Packages
LTC4271
12-Port PoE/PoE+/LTPoE++ PSE Controller
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

Software Interface Data Sheet and Software

The software interface data sheet for this PSE may be requested from the Software Request Form (SRF). This data sheet describes the I2C interface and programming details for the respective PSE controller.

Reference software for IEEE 802.3at Semi-auto mode operation is available for this PSE controller and may be requested from the Software Request Form.

Reference software for LTPoE++ Semi-auto mode operation is available for this PSE controller and may be requested from the Software Request Form.


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
PoE Powered Device (PD) 1
LT4275 PRODUCTION LTPoE++/PoE+/PoE PD Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1843B

LTC4290B/LTC4271: (DC1680 + DC1842) 8-Port 25.5W Demo Kit (requires DC590)

Product Details

Demonstration kit DC1843B is an 8-port Ethernet Alliance certified IEEE 802.3at Type 2 power sourcing equipment (PSE) composed of a DC1842B daughter card and DC1680B motherboard. The kit is used for evaluation of the LTC4290B and LTC4271 PSE chipset. Up to 8 powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC1843 for I2C interfacing with QuikEval. This demonstration manual provides a Quick Start Procedure, a DC1842B overview, a DC1680B overview, schematics, and layout printouts. Refer to the Layout Guide for Demonstration Circuit 1842B when laying out the LTC4290B/LTC4271 circuit. Contact Analog Devices for this document.

The DC1842B has increased surge protection over the DC1842A. The DC1680B uses discrete Ethernet transformers while the DC1680A has an integrated 12-port RJ45 jack.

eval board
DC1840C

LTC4270B/LTC4271 Demo Board Kit | DC1680 + DC1682, 12-Port 25.5W PSE (Requires DC590)

Product Details

Demonstration kit DC1840C is a 12-port Ethernet Alliance certified IEEE 802.3at Type 2 power sourcing equipment (PSE) composed of a DC1682B daughter card and DC1680B mother board. The kit is used for evaluation of the LTC4270B and LTC4271 PSE chipset. Up to 12 powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC1840 for I2C interfacing with QuikEval. This demonstration manual provides a Quick Start Procedure, a DC1682 overview, a DC1680 overview, schematics, and layout printouts.

DC590B
Isolated USB Serial Controller for QuikEval-Compatible Demo Boards
DC1843B
LTC4290B/LTC4271: (DC1680 + DC1842) 8-Port 25.5W Demo Kit (requires DC590)
DC1840C
LTC4270B/LTC4271 Demo Board Kit | DC1680 + DC1682, 12-Port 25.5W PSE (Requires DC590)

Latest Discussions

Recently Viewed