LTC4267-1

RECOMMENDED FOR NEW DESIGNS

Power over Ethernet IEEE 802.3af PD Interface with Integrated Switching Regulator

Part Models
4
1ku List Price
Starting From $1.97
Viewing:

Part Details

  • Complete Power Interface Port for IEEE 802®.3af Powered Device (PD)
  • On-board 100V, UVLO Switch
  • Precision Dual Level Inrush Current Limit
  • Integrated Current Mode Switching Regulator
  • On-board 25k Signature Resistor with Disable
  • Programmable Classification Current (Class 0-4)
  • Thermal Overload Protection
  • Power Good Signal
  • Integrated Error Amplifier and Voltage Reference
  • Low Profile 16-Pin SSOP Package
LTC4267-1
Power over Ethernet IEEE 802.3af PD Interface with Integrated Switching Regulator
Class 2 PD with 3.3V Isolated Power Supply Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
PoE Powered Device (PD) 1
LT4275 RECOMMENDED FOR NEW DESIGNS LTPoE++/PoE+/PoE PD Controller
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4267
  • LTC4267-1
  • LTC4267-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed