LTC4265

PRODUCTION

IEEE 802.3 at High Power PD Interface Controller with 2-Event Classification Recognition

Part Models
4
1ku List Price
Starting From $1.53

Part Details

  • IEEE 802.3af/at Powered Device (PD) Controller
  • IEEE 802.3at 2-event Classification Signaling
  • Programmable Classification Current
  • Flexible Auxiliary Power Support Using SHDN Pin
  • Rugged 100V Onboard MOSFET with 100mA Inrush Current Limit.
  • Complementary Power Good Outputs
  • Onboard Signature Resistor
  • Comprehensive Thermal Protection
  • Undervoltage and Overvoltage Lockout
  • 12-Lead, 4mm × 3mm DFN Package
LTC4265
IEEE 802.3 at High Power PD Interface Controller with 2-Event Classification Recognition
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PoE Powered Device (PD) 1
LT4275 PRODUCTION LTPoE++/PoE+/PoE PD Controller
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1415A

LTC4265 IEEE802.3 at PD Controller

Product Details

DC1415A: Demo Board for the LTC4265 IEEE 802.3 at High Power PD Interface Controller with 2-Event Classification Recognition.

DC1415A
LTC4265 IEEE802.3 at PD Controller

Latest Discussions

Recently Viewed