LTC4264

PRODUCTION

High Power PD Interface Controller with 750mA Current Limit

Part Models
4
1ku List Price
Starting From $2.24
Viewing:

Part Details

  • Complete High Power PD Interface Controller
  • IEEE 802.3af® Compliant
  • Onboard 750mA Power MOSFET
  • Complementary Power Good Outputs
  • Flexible Auxiliary Power Options
  • Precision Dual Current Limit with Disable
  • Programmable Classification Current to 75mA
  • Onboard 25k Signature Resistor with Disable
  • Undervoltage Lockout
  • Complete Thermal Overload Protection
  • Available in Low Profile (4mm × 3mm) DFN Package
LTC4264
High Power PD Interface Controller with 750mA Current Limit
Turn On vs Time Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PoE Powered Device (PD) 1
LT4275 RECOMMENDED FOR NEW DESIGNS LTPoE++/PoE+/PoE PD Controller
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1049A

LTC4264 | High Power PD Interface Controller with 750mA Current Limit

Product Details

DC1049A: Demo Board for the LTC4264 High Power PD Interface Controller with 750mA Current Limit.

DC1049A
LTC4264 | High Power PD Interface Controller with 750mA Current Limit
DC1049A - Schematic

Latest Discussions

Recently Viewed