LTC4257

RECOMMENDED FOR NEW DESIGNS

IEEE 802.3af PD Power over Ethernet Interface Controller

Part Models
8
1ku List Price
Starting From $1.19
Viewing:

Part Details

  • Complete Power Interface Port for IEEE 802.3af® Powered Devices (PDs)
  • Onboard 100V, 400mA Power MOSFET
  • Precision Input Current Limit
  • Onboard 25k Signature Resistor
  • Programmable Classification Current (Class 0-4)
  • Undervoltage Lockout
  • Smart Thermal Protection
  • Power Good Signal
  • Available in 8-Pin SO and Low Profile (3mm × 3mm) DFN Packages
LTC4257
IEEE 802.3af PD Power over Ethernet Interface Controller
Powered Device (PD) LTC4257 Charging 300µF Load Capacitor Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
PoE Powered Device (PD) 1
LT4275 RECOMMENDED FOR NEW DESIGNS LTPoE++/PoE+/PoE PD Controller
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4257
  • LTC4257-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed