LTC4235

RECOMMENDED FOR NEW DESIGNS

Dual 12V Ideal Diode-OR and Single Hot Swap Controller with Current Monitor

Part Models
8
1ku List Price
Starting From $4.72

Part Details

  • Ideal Diode-OR and Inrush Current Control for Redundant Supplies
  • Low Loss Replacement for Power Schottky Diodes
  • Enables Safe Board Insertion into a Live Backplane
  • 9V to 14V Operation
  • Current Monitor Output
  • Controls N-Channel MOSFETs
  • Limits Peak Fault Current in ≤ 1μs
  • Adjustable Current Limit with Foldback
  • Adjustable Current Limit Fault Delay
  • 0.5μs Ideal Diode Turn-On and Turn-Off Time
  • Smooth Switchover without Oscillation
  • Fault and Power Good Outputs
  • LTC4235-1: Latch Off After Fault
  • LTC4235-2: Automatic Retry After Fault
  • 20-Pin 4mm x 5mm QFN Package
LTC4235
Dual 12V Ideal Diode-OR and Single Hot Swap Controller with Current Monitor
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4227 RECOMMENDED FOR NEW DESIGNS Dual Ideal Diode and Single Hot Swap Controller
LTC4236 RECOMMENDED FOR NEW DESIGNS Dual Ideal Diode-OR and Single Hot Swap Controller with Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4235-1
  • LTC4235-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2315A-B

LTC4235-2 Demo Board | Dual 12V Ideal Diode-OR & Single Hot Swap Controller with Current Monitor, Auto-Retry

Product Details

Demonstration circuit 2315A is intended to demonstrate the performance of the LTC4235-1/LTC4235-2 Dual 12V Ideal Diode-OR and Single Hot Swap™ Controller with Current Monitor. The controller operates in redundant 12V supply circuits, where each rail has an individual ideal diode, and the outputs are connected to the load through a single Hot Swap circuit. The controller enables monitoring of the load current by providing a signal that is 100× the sense resistor voltage.


 


eval board
DC2315A-A

LTC4235-1 Demo Board | Dual 12V Ideal Diode-OR & Single Hot Swap Controller with Current Monitor, Latch-Off

Product Details

Demonstration circuit 2315A is intended to demonstrate the performance of the LTC4235-1/LTC4235-2 Dual 12V Ideal Diode-OR and Single Hot Swap™ Controller with Current Monitor. The controller operates in redundant 12V supply circuits, where each rail has an individual ideal diode, and the outputs are connected to the load through a single Hot Swap circuit. The controller enables monitoring of the load current by providing a signal that is 100× the sense resistor voltage.

DC2315A-B
LTC4235-2 Demo Board | Dual 12V Ideal Diode-OR & Single Hot Swap Controller with Current Monitor, Auto-Retry
DC2315A-A
LTC4235-1 Demo Board | Dual 12V Ideal Diode-OR & Single Hot Swap Controller with Current Monitor, Latch-Off

Latest Discussions

No discussions on LTC4235 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed