LTC4228-1
LTC4228-2

RECOMMENDED FOR NEW DESIGNS

Dual Ideal Diode and Hot Swap Controller

Part Details

  • Power Path and Inrush Current Control for Redundant Supplies
  • Low Loss Replacement for Power Schottky Diodes
  • Protects Output Voltage from Input Brownouts
  • Allows Safe Hot Swapping from a Live Backplane
  • 2.9V to 18V Operating Range
  • Controls N-Channel MOSFETs
  • Limits Peak Fault Current in ≤1μs
  • Adjustable Current Limit with Circuit Breaker
  • Adjustable Current Limit Fault Delay
  • Smooth Switchover without Oscillation
  • 0.5μs Ideal Diode Turn-On and Turn-Off Time
  • Status, Fault and Power Good Outputs
  • LTC4228-1: Latch Off After Fault
  • LTC4228-2: Automatic Retry After Fault
  • 28-Lead 4mm × 5mm QFN and SSOP Packages
LTC4228-1
LTC4228-2
Dual Ideal Diode and Hot Swap Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 3
LTC4227 RECOMMENDED FOR NEW DESIGNS Dual Ideal Diode and Single Hot Swap Controller
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
LTC4229 RECOMMENDED FOR NEW DESIGNS Ideal Diode and Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4228-1
  • LTC4228-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1899A-B

LTC4228-2 Demoboard | Dual Ideal Diode and Hot Swap Controller, Auto-Retry After Fault

Product Details

DC1899A-B: Demo Board for the LTC4228-1/LTC4228-2 Dual Ideal Diode and Hot Swap Controller.

eval board
DC1899A-A

LTC4228-1 Demoboard | Dual Ideal Diode and Hot Swap Controller, Latchoff After Fault

Product Details

DC1899A-A: Demo Board for the LTC4228-1/LTC4228-2 Dual Ideal Diode and Hot Swap Controller.

DC1899A-B
LTC4228-2 Demoboard | Dual Ideal Diode and Hot Swap Controller, Auto-Retry After Fault
DC1899A-A
LTC4228-1 Demoboard | Dual Ideal Diode and Hot Swap Controller, Latchoff After Fault

Latest Discussions

No discussions on LTC4228 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed