LTC4223

RECOMMENDED FOR NEW DESIGNS

Dual Supply Hot Swap Controller for Advanced Mezzanine Card

Part Models
16
1ku List Price
Starting From $2.36
Viewing:

Part Details

  • Allows Safe Insertion into Live AMC or MicroTCA Backplane
  • Controls 12V Main and 3.3V Auxiliary Supplies
  • Limits Peak Fault Current in ≤1µs
  • Adjustable Current Limit with Circuit Breaker
  • Integrated 0.3Ω AUX Switch
  • High Side Current Sense
  • Gate Drive for External N-Channel MOSFET
  • Adjustable Response Time for Overcurrent Protection
  • Adjustable Supply Voltage Power-Up Rate
  • Thermal Shutdown Protection
  • LTC4223-1: Latch Off After Fault
  • LTC4223-2: Automatic Retry After Fault
  • 16-Lead SSOP and 5mm × 4mm DFN Packages
LTC4223
Dual Supply Hot Swap Controller for Advanced Mezzanine Card
Advanced Mezzanine Card Application Normal Power-Up Waveform Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC1162A-B

LTC4223-2 | Dual Supply Hot Swap Controller for AMC (Automatic Retry After Fault )

Product Details

DC1162A-B: Demo Board for LTC4223 Dual Supply Hot Swap Controller for Advanced Mezzanine Card

eval board
DC1162A-A

LTC4223-1 | Dual Supply Hot Swap Controller for AMC (Latch Off After Fault)

Product Details

DC1162A-A: Demo Board for LTC4223 Dual Supply Hot Swap Controller for Advanced Mezzanine Card

DC1162A-B
LTC4223-2 | Dual Supply Hot Swap Controller for AMC (Automatic Retry After Fault )
DC1162A-A - Schematic
DC1162A-A
LTC4223-1 | Dual Supply Hot Swap Controller for AMC (Latch Off After Fault)
DC1162A-A - Schematic

Latest Discussions

No discussions on LTC4223 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed